1154WBQM1B40-AA-625 OMNIBOX
10103440
MFG #: FALK
$0.00
/
Omnibox "1154" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 0.39 hp @ 1,750 rpm | 0.33 hp @ 1,170 rpm | 0.28 hp @ 870 rpm | 0.06 hp @ 100 rpm ; Torque Rating: 347 lb in @ 1,750 rpm | 408 lb in @ 1,170 rpm | 444 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W