1154WBQ1B50-.625 OMNIBOX
10103444
MFG #: FALK
$0.00
/
Omnibox "1154" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 50.00; Mechanical HP Rating: 0.33 hp @ 1,750 rpm | 0.28 hp @ 1,170 rpm | 0.24 hp @ 870 rpm | 0.05 hp @ 100 rpm ; Torque Rating: 339 lb in @ 1,750 rpm | 398 lb in @ 1,170 rpm | 432 lb i; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W