1175WBQM1B30-AA-100 OMNIBOX
10103452
MFG #: FALK
$0.00
/
Omnibox "1175" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 0.60 hp @ 1,750 rpm | 0.48 hp @ 1,170 rpm | 0.39 hp @ 870 rpm | 0.06 hp @ 100 rpm ; Torque Rating: 487 lb in @ 1,750 rpm | 555 lb in @ 1,170 rpm | 593 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W