1175WBQM1B5-AB-100 OMNIBOX
10103455
MFG #: FALK
$0.00
/
Omnibox "1175" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 1.77 hp @ 1,750 rpm | 1.39 hp @ 1,170 rpm | 1.15 hp @ 870 rpm | 0.19 hp @ 100 rpm ; Torque Rating: 292 lb in @ 1,750 rpm | 339 lb in @ 1,170 rpm | 373 lb i; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W