1175WBQ1B50-100 OMNIBOX
10103463
MFG #: FALK
$0.00
/
Omnibox "1175" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 50.00; Mechanical HP Rating: 0.38 hp @ 1,750 rpm | 0.30 hp @ 1,170 rpm | 0.24 hp @ 870 rpm | 0.04 hp @ 100 rpm ; Torque Rating: 465 lb in @ 1,750 rpm | 518 lb in @ 1,170 rpm | 548 lb i; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1175W