1206WBQM1B15-AA-144 OMNIBOX
10103469
MFG #: FALK
$0.00
/
Omnibox "1206" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 1.56 hp @ 1,750 rpm | 1.23 hp @ 1,170 rpm | 1.00 hp @ 870 rpm | 0.15 hp @ 100 rpm ; Torque Rating: 738 lb in @ 1,750 rpm | 846 lb in @ 1,170 rpm | 909 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W