1206WBQM1B20-AB-144 OMNIBOX
10103470
MFG #: FALK
$0.00
/
Omnibox "1206" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 1.29 hp @ 1,750 rpm | 0.98 hp @ 1,170 rpm | 0.80 hp @ 870 rpm | 0.13 hp @ 100 rpm ; Torque Rating: 782 lb in @ 1,750 rpm | 865 lb in @ 1,170 rpm | 928 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W