1206WBQM1B25-AA-144 OMNIBOX
10103472
MFG #: FALK
$0.00
/
Omnibox "1206" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 1.00 hp @ 1,750 rpm | 0.78 hp @ 1,170 rpm | 0.64 hp @ 870 rpm | 0.10 hp @ 100 rpm ; Torque Rating: 746 lb in @ 1,750 rpm | 844 lb in @ 1,170 rpm | 899 lb ; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1206W