1238WBQM1B10-AB-144 OMNIBOX
10103489
MFG #: FALK
$0.00
/
Omnibox "1238" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 10.00; Mechanical HP Rating: 3.08 hp @ 1,750 rpm | 2.49 hp @ 1,170 rpm | 2.05 hp @ 870 rpm | 0.32 hp @ 100 rpm ; Torque Rating: 1,011 lb in @ 1,750 rpm | 1,200 lb in @ 1,170 rpm | 1,3; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W