1238WBQM1B25-AB-144 OMNIBOX
10103496
MFG #: FALK
$0.00
/
Omnibox "1238" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 1.51 hp @ 1,750 rpm | 1.22 hp @ 1,170 rpm | 1.00 hp @ 870 rpm | 0.17 hp @ 100 rpm ; Torque Rating: 1,124 lb in @ 1,750 rpm | 1,310 lb in @ 1,170 rpm | 1,4; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W