1238WBQ1B60-144 OMNIBOX
10103516
MFG #: FALK
$0.00
/
Omnibox "1238" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 0.67 hp @ 1,750 rpm | 0.55 hp @ 1,170 rpm | 0.45 hp @ 870 rpm | 0.08 hp @ 100 rpm ; Torque Rating: 1,007 lb in @ 1,750 rpm | 1,152 lb in @ 1,170 rpm | 1,23; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1238W