1262WBQ1B50-144 OMNIBOX
10103541
MFG #: FALK
$0.00
/
Omnibox "1262" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 50.00; Mechanical HP Rating: 1.08 hp @ 1,750 rpm | 0.88 hp @ 1,170 rpm | 0.73 hp @ 870 rpm | 0.13 hp @ 100 rpm ; Torque Rating: 1,426 lb in @ 1,750 rpm | 1,659 lb in @ 1,170 rpm | 1,79; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1262W