1300WBQM1B25-AB-194 OMNIBOX
10103544
MFG #: FALK
$0.00
/
Omnibox "1300" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 2.77 hp @ 1,750 rpm | 2.32 hp @ 1,170 rpm | 1.96 hp @ 870 rpm | 0.34 hp @ 100 rpm ; Torque Rating: 2,099 lb in @ 1,750 rpm | 2,551 lb in @ 1,170 rpm | 2,8; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1300W