1425WBQM1B25-AC-219 OMNIBOX
10103562
MFG #: FALK
$0.00
/
Omnibox "1425" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 6.24 hp @ 1,750 rpm | 5.35 hp @ 1,170 rpm | 4.66 hp @ 870 rpm | 0.90 hp @ 100 rpm ; Torque Rating: 4,872 lb in @ 1,750 rpm | 6,082 lb in @ 1,170 rpm | 6,9; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W