1425WBQM1B5-AD-219 OMNIBOX
10103567
MFG #: FALK
$0.00
/
Omnibox "1425" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 15.55 hp @ 1,750 rpm | 13.21 hp @ 1,170 rpm | 11.63 hp @ 870 rpm | 2.52 hp @ 100 rpm ; Torque Rating: 2,742 lb in @ 1,750 rpm | 3,451 lb in @ 1,170 rpm | 4; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W