1425WBQ1B30-219 OMNIBOX
10103573
MFG #: FALK
$0.00
/
Omnibox "1425" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 30.00; Mechanical HP Rating: 5.44 hp @ 1,750 rpm | 4.52 hp @ 1,170 rpm | 4.01 hp @ 870 rpm | 0.84 hp @ 100 rpm ; Torque Rating: 4,939 lb in @ 1,750 rpm | 5,899 lb in @ 1,170 rpm | 6,85; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W