1425WBQ1B50-219 OMNIBOX
10103574
MFG #: FALK
$0.00
/
Omnibox "1425" shaft mounted Worm Gear Drive; Nominal Reduction Ratio: 50.00; Mechanical HP Rating: 3.53 hp @ 1,750 rpm | 2.97 hp @ 1,170 rpm | 2.62 hp @ 870 rpm | 0.56 hp @ 100 rpm ; Torque Rating: 4,894 lb in @ 1,750 rpm | 5,870 lb in @ 1,170 rpm | 6,71; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1425W