125.S54RDG 0.75/0.88 0.12
10171529
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Close Coupled; Coupling Type: Flexible Disc; Horsepower [max]: 450 hp; Continuous Torque Rating [max]: 2,700 in lb; Hub Straight Bore Diameter (Hub 1): 0.7500 in; Hub Straight Bore Diameter (Hub 2): 0.8750 in; Distance ; Product Line: Close Coupled Couplings; Series: 54RDG Series; Model = 125