125.S54RDG 0.88/1.19 0.12
10171532
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Close Coupled; Coupling Type: Flexible Disc; Horsepower [max]: 450 hp; Continuous Torque Rating [max]: 2,700 in lb; Hub Straight Bore Diameter (Hub 1): 0.8750 in; Hub Straight Bore Diameter (Hub 2): 1.1875 in; Distance ; Product Line: Close Coupled Couplings; Series: 54RDG Series; Model = 125