125.S52 HRB/1.38 4.00
10171778
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 643 hp; Speed [max]: 5,000 rpm; Continuous Torque Rating [max]: 2,700 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 1.3; Product Line: Spacer Couplings; Series: 52 Series; Model = 125