125.S52 0.75/0.75 4.00
10171779
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Spacer; Coupling Type: Flexible Disc; Horsepower [max]: 643 hp; Speed [max]: 5,000 rpm; Continuous Torque Rating [max]: 2,700 in lb; Hub Straight Bore Diameter (Hub 1): 0.7500 in; Hub Straight Bore Diameter (Hub 2): 0.7; Product Line: Spacer Couplings; Series: 52 Series; Model = 125