100.SN HRB/HRB 5.75
10175821
MFG #: THOM
$0.00
/
Coupling Size: 100; Coupling Style: Long Span; Coupling Type: Flexible Disc; Continuous Torque Rating [max]: 820 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Distance Between Shaft Ends: 5.7500 in; D; Product Line: Floating Shaft Couplings; Series: SN Series; Model = 100