100.SN 1.16/1.16 102.00
10175822
MFG #: THOM
$0.00
/
Coupling Size: 100; Coupling Style: Long Span; Coupling Type: Flexible Disc; Continuous Torque Rating [max]: 820 in lb; Hub Straight Bore Diameter (Hub 1): 1.1625 in; Hub Straight Bore Diameter (Hub 2): 1.1625 in; Distance Between Shaft Ends: 102.0000 in;; Product Line: Floating Shaft Couplings; Series: SN Series; Model = 100