125.SN HRB/HRB 6.25
10175823
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Long Span; Coupling Type: Flexible Disc; Continuous Torque Rating [max]: 2,230 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Distance Between Shaft Ends: 6.2500 in;; Product Line: Floating Shaft Couplings; Series: SN Series; Model = 125