125.SN 1.38/1.38 114.00
10175824
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Long Span; Coupling Type: Flexible Disc; Continuous Torque Rating [max]: 2,230 in lb; Hub Straight Bore Diameter (Hub 1): 1.3750 in; Hub Straight Bore Diameter (Hub 2): 1.3750 in; Distance Between Shaft Ends: 114.0000 i; Product Line: Floating Shaft Couplings; Series: SN Series; Model = 125