125.SF 1.38/1.38 114.00
10175850
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Long Span; Coupling Type: Flexible Disc; Continuous Torque Rating [max]: 2,230 in lb; Hub Straight Bore Diameter (Hub 1): 1.3750 in; Distance Between Shaft Ends: 12.2500 in; Disc Pack Material: Stainless Steel; Hardware; Product Line: Floating Shaft Couplings; Series: SF Series; Model = 125