100.SNS HRB/0.75 0.45
10176229
MFG #: THOM
$0.00
/
Coupling Size: 100; Coupling Style: Single Flexing; Coupling Type: Flexible Disc; Horsepower [max]: 92 hp; Continuous Torque Rating [max]: 820 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.7500 in; Distance Be; Product Line: Single Flexing Disc Couplings-For Floating Shaft Applications; Series: SN Single Series; Model = 100