125.SNS HRB/HRB 0.52
10176238
MFG #: THOM
$0.00
/
Coupling Size: 125; Coupling Style: Single Flexing; Coupling Type: Flexible Disc; Horsepower [max]: 143 hp; Continuous Torque Rating [max]: 2,230 in lb; Hub Straight Bore Diameter (Hub 1): 0.0000 in; Hub Straight Bore Diameter (Hub 2): 0.0000 in; Distance; Product Line: Single Flexing Disc Couplings-For Floating Shaft Applications; Series: SN Single Series; Model = 125