1020T10 CPLG 0.7500 X 0.8750
10176527
MFG #: FALK
$0.00
/
Coupling Size: 1020; Coupling Style: Close Coupled; Coupling Type: Grid; Continuous Torque Rating [max]: 460 in lb; Hub Straight Bore Diameter (Hub 1): 0.7500 in; Hub Straight Bore Diameter (Hub 2): 0.8750 in; Speed (Not Balanced) [max]: 4,500 rpm; Hub Ga; Product Line: Close Coupled Double-Flexing Couplings-Horizontally-Split Cover; Series: T10 Series; Model = 1020T