1100T10 CPLG HRB X HRB
10176781
MFG #: FALK
$0.00
/
Coupling Size: 1100; Coupling Style: Close Coupled; Coupling Type: Grid; Continuous Torque Rating [max]: 55,550 in lb; Hub Straight Bore Diameter (Hub 1) [min]: 1.6250 in; Hub Straight Bore Diameter (Hub 1) [max]: 4.0000 in; Hub Straight Bore Diameter (Hu; Product Line: Close Coupled Double-Flexing Couplings-Horizontally-Split Cover; Series: T10 Series; Model = 1100T