08UBBQ3A36.A_E ULTRAMITE
10188578
MFG #: FALK
$0.00
/
Ultramite "08" right angle Helical Bevel Gearmotor; Nominal Reduction Ratio: 36.00; Mechanical HP Rating: 30.90 hp @ 3,500 rpm | 17.90 hp @ 1,750 rpm | 12.40 hp @ 1,170 rpm | 9.36 hp @ 870 rpm ; Torque Rating: 19,600 lb in @ 3,500 rpm | 22,800 lb in @ 1,7; Product Line: Ultramite-Helical Bevel; Series: Base Mounted Feet, Integral; Model = 08U