1133WBM1A25-AA
10194327
MFG #: FALK
$0.00
/
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 0.38 hp @ 1,750 rpm | 0.29 hp @ 1,170 rpm | 0.24 hp @ 870 rpm | 0.04 hp @ 100 rpm ; Torque Rating: 251 lb in @ 1,750 rpm | 280 lb in @ 1,170 rpm | 297 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W