1300WBQM1B60-AB-194 OMNIBOX
10194956
MFG #: FALK
$0.00
/
Omnibox "1300" flange mounted Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 1.33 hp @ 1,750 rpm | 1.10 hp @ 1,170 rpm | 0.95 hp @ 870 rpm | 0.19 hp @ 100 rpm ; Torque Rating: 2,013 lb in @ 1,750 rpm | 2,332 lb in @ 1,170 rpm | 2,5; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1300W