1325WB1B20 OMNIBOX
10196019
MFG #: FALK
$0.00
/
Omnibox "1325" footed Worm Gear Drive; Nominal Reduction Ratio: 20.00; Mechanical HP Rating: 4.19 hp @ 1,750 rpm | 3.55 hp @ 1,170 rpm | 3.00 hp @ 870 rpm | 0.53 hp @ 100 rpm ; Torque Rating: 2,633 lb in @ 1,750 rpm | 3,253 lb in @ 1,170 rpm | 3,628 lb in; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1325W