08UJAJ2A45.A_C ULTRAMITE
10491847
MFG #: FALK
$0.00
/
Ultramite "08" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 45.00; Mechanical HP Rating: 15.60 hp @ 2,400 rpm | 11.70 hp @ 1,750 rpm | 9.73 hp @ 1,430 rpm | 7.79 hp @ 1,170 rpm | 5.87 hp @ 870 rpm | 3.36 hp @ 500 rpm | 1.68 hp @ 250 rpm ; To; Product Line: Ultramite; Series: Basic Drives; Model = 08U