08UBBJ3A25.0A_D ULTRAMITE
10492884
MFG #: FALK
$0.00
/
Ultramite "08" right angle Helical Bevel Gearmotor; Nominal Reduction Ratio: 25.00; Mechanical HP Rating: 41.80 hp @ 3,500 rpm | 23.70 hp @ 1,750 rpm | 17.40 hp @ 1,170 rpm | 13.60 hp @ 870 rpm ; Torque Rating: 18,300 lb in @ 3,500 rpm | 20,800 lb in @ 1,; Product Line: Ultramite-Helical Bevel; Series: Base Mounted Feet, Integral; Model = 08U