04UCBN2B4.5A_B ULTRAMITE
10493776
MFG #: FALK
$0.00
/
Ultramite "04" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 10.50 hp @ 3,500 rpm | 8.14 hp @ 2,400 rpm | 6.59 hp @ 1,750 rpm | 5.81 hp @ 1,430 rpm | 5.00 hp @ 1,170 rpm | 3.94 hp @ 870 rpm | 2.50 hp @ 500 rpm ; Torque Rati; Product Line: Ultramite; Series: Base Mounted; Model = 04U