06UCBN2B4.5N_ ULTRAMITE

10494028 MFG #: FALK
$0.00 /
Ultramite "06" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 20.00 hp @ 3,500 rpm | 15.50 hp @ 2,400 rpm | 12.50 hp @ 1,750 rpm | 11.00 hp @ 1,430 rpm | 7.72 hp @ 870 rpm | 4.84 hp @ 500 rpm ; Torque Rating: 1,540 lb in @ 3; Product Line: Ultramite; Series: Base Mounted; Model = 06U
QTY