07UJAJ2A80.A_A ULTRAMITE
10494222
MFG #: FALK
$0.00
/
Ultramite "07" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 80.00; Mechanical HP Rating: 3.54 hp @ 2,400 rpm | 2.58 hp @ 1,750 rpm | 2.14 hp @ 1,430 rpm | 1.71 hp @ 1,170 rpm | 1.29 hp @ 870 rpm | 0.74 hp @ 500 rpm | 0.37 hp @ 250 rpm ; Torq; Product Line: Ultramite; Series: Basic Drives; Model = 07U