08UBBJ3A40.A_D ULTRAMITE
10494904
MFG #: FALK
$0.00
/
Ultramite "08" right angle Helical Bevel Gearmotor; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 28.70 hp @ 3,500 rpm | 16.80 hp @ 1,750 rpm | 11.30 hp @ 1,170 rpm | 8.55 hp @ 870 rpm ; Torque Rating: 19,900 lb in @ 3,500 rpm | 23,400 lb in @ 1,7; Product Line: Ultramite-Helical Bevel; Series: Base Mounted Feet, Integral; Model = 08U