07UJAJ2A45.A_C ULTRAMITE
10495334
MFG #: FALK
$0.00
/
Ultramite "07" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 45.00; Mechanical HP Rating: 10.20 hp @ 2,400 rpm | 8.26 hp @ 1,750 rpm | 7.27 hp @ 1,430 rpm | 6.11 hp @ 1,170 rpm | 4.69 hp @ 870 rpm | 2.68 hp @ 500 rpm | 1.34 hp @ 250 rpm ; Tor; Product Line: Ultramite; Series: Basic Drives; Model = 07U