08UJAJ2A5.0N_ ULTRAMITE
10495679
MFG #: FALK
$0.00
/
Ultramite "08" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 45.10 hp @ 2,400 rpm | 32.90 hp @ 1,750 rpm | 27.20 hp @ 1,430 rpm | 21.80 hp @ 1,170 rpm | 16.40 hp @ 870 rpm | 9.39 hp @ 500 rpm | 4.69 hp @ 250 rpm ; ; Product Line: Ultramite; Series: Basic Drives; Model = 08U