07UJAJ3A80.A_C ULTRAMITE
10496400
MFG #: FALK
$0.00
/
Ultramite "07" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 80.00; Mechanical HP Rating: 6.75 hp @ 2,400 rpm | 5.29 hp @ 1,750 rpm | 4.57 hp @ 1,430 rpm | 3.65 hp @ 1,170 rpm | 2.75 hp @ 870 rpm | 1.57 hp @ 500 rpm | 0.79 hp @ 250 rpm ; Torq; Product Line: Ultramite; Series: Basic Drives; Model = 07U