08UBBJ3A100.A_C ULTRAMITE
10498242
MFG #: FALK
$0.00
/
Ultramite "08" right angle Helical Bevel Gearmotor; Nominal Reduction Ratio: 100.00; Mechanical HP Rating: 14.20 hp @ 3,500 rpm | 7.07 hp @ 1,750 rpm | 4.68 hp @ 1,170 rpm | 3.53 hp @ 870 rpm ; Torque Rating: 23,900 lb in @ 3,500 rpm | 23,900 lb in @ 1,75; Product Line: Ultramite-Helical Bevel; Series: Base Mounted Feet, Integral; Model = 08U