06UJAJ2A80.A_C ULTRAMITE
10498658
MFG #: FALK
$0.00
/
Ultramite "06" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 80.00; Mechanical HP Rating: 1.75 hp @ 2,400 rpm | 1.28 hp @ 1,750 rpm | 1.06 hp @ 1,430 rpm | 0.85 hp @ 1,170 rpm | 0.64 hp @ 870 rpm | 0.37 hp @ 500 rpm | 0.18 hp @ 250 rpm ; Torq; Product Line: Ultramite; Series: Basic Drives; Model = 06U