08UCBN2B4.5A_E ULTRAMITE
10498823
MFG #: FALK
$0.00
/
Ultramite "08" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 65.40 hp @ 3,500 rpm | 45.10 hp @ 2,400 rpm | 32.90 hp @ 1,750 rpm | 27.20 hp @ 1,430 rpm | 21.80 hp @ 1,170 rpm | 16.40 hp @ 870 rpm | 9.39 hp @ 500 rpm ; Torque; Product Line: Ultramite; Series: Base Mounted; Model = 08U