07UCBN2B4.5A_D ULTRAMITE
10499150
MFG #: FALK
$0.00
/
Ultramite "07" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 40.90 hp @ 3,500 rpm | 29.00 hp @ 2,400 rpm | 21.20 hp @ 1,750 rpm | 17.50 hp @ 1,430 rpm | 14.00 hp @ 1,170 rpm | 10.60 hp @ 870 rpm | 6.04 hp @ 500 rpm ; Torque; Product Line: Ultramite; Series: Base Mounted; Model = 07U