FC/FZ DIPSTICK, SEALED

10138265 MFG #: Falk
$0.00 /
  • Height: 3.00
  • Length: 15.00
  • Net Weight: 2.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
When using Falk AirMax, AirMax Plus, and AirMax Pro breathers, the gear drive should be restricted to breathe only through the breather.
QTY