BREATHER AIRMAX 2 KIT
10197099
MFG #: Falk
$0.00
/
- Height: 4.80
- Length: 5.40
- Net Weight: 3.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
AirMax filters prevent moisture and particulate contamination from entering the gearbox, providing 97% efficiency at 3 microns with very low pressure drops. Includes pipe adapter kit