BREATHER AIRMAX, .375NPT EX PROOF HG-1
10883311
MFG #: Falk
$0.00
/
- Communication: n/a
- Environmental Specifications: n/a
- Material: Dessiccant
- Application: Gearbox Protection
- Batteries Required: False
- Cellular Connection: No
- Contains Liquid Contents: False
- Estimated Lead Time: 1 week
- Mounting Hardware Included?: Included
The AirMax Plus AM-HG 1 is for small volume applications and takes filtration to a new level. In addition to the desiccant and particulate filtration, the AM-HG has an expansion chamber that isolates lubricants from all levels of ambient humidity and a check valve to ensure no excess pressure/vacuum builds.